Select a different country or region to see content for your location.
United States
23:47:52 GMT+0000 (Coordinated Universal Time)


HC6205-C-2HRS-TVH-L207-C3>V
Deep groove ball bearing
Deep groove ball bearing HC62..-C-2HRS-TVH, Hybrid bearing, single row, Generation C, seals, plastic cage
Frequently bought together


Main Dimensions & Performance Data
d | 25 mm | Bore diameter |
D | 52 mm | Outside diameter |
B | 15 mm | Width |
Cr | 15.900 N | Basic dynamic load rating, radial |
C0r | 7.500 N | Basic static load rating, radial |
Cur | 385 N | Fatigue load limit, radial |
nG | 12.200 1/min | Limiting speed |
≈m | 0,11 kg | Weight |
Mounting dimensions
da min | 30,6 mm | Minimum diameter shaft shoulder |
Da max | 46,4 mm | Maximum diameter of housing shoulder |
ra max | 1 mm | Maximum fillet radius |
Dimensions
rmin | 1 mm | Minimum chamfer dimension |
D1 | 44,06 mm | Shoulder diameter outer ring |
D2 | 46,01 mm | Caliber diameter outer ring |
d1 | 32,94 mm | Shoulder diameter inner ring |
d2 | 31,61 mm | Caliber diameter inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
Calculation factors
f0 | 13,2 | Calculation factor |
Downloads:
Your current product variant
Version code | >V | Not marked on bearing |
Material Bearing | HC | Hybrid bearing, rolling elements ceramic, bearing rings made of steel |
Changed internal design | C | GenerationC |
Sealing | 2HRS | Contact seal on both sides |
Cage | TVH | Solid cage made of glass-fiber reinforced polyamid PA66 |
Tolerance class | P6 | Class6 (P6), better than PN |
Dimensional / heat stabilization | SN | Rings dimensional stabilized up to 120° |
Lubricant | L207 | low noise high-temperature grease, interchangeable with grease L069 |
Radial internal clearance | C3 (Group 3) | Internal clearance larger than CN |
Bore type | Z | Cylindrical |
Characteristics


